IESNA:LM-63-2002
[TEST]P950624
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17454
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1912.1 2088.4 2280.3 2484 2660.3 2808 2920 2985.5 2996.3 2964.1
2930.7 2928.3 2948.6 2992.7 3096.3 3354.9 3997 4960.8 5819.8 6479.8
6987.3 7466.2 7898.7 8304.9 8577.7 8184.6 6625.1 4634.4 3204.7 2155.2
909 288.3 137 59.6 19.1 0 0
1912.1 2092 2294.5 2491.1 2668.6 2816.4 2935.5 3001 3010.6 2982
2945 2943.8 2959.3 3004.6 3110.6 3313.2 3865.9 4805.9 5763.8 6447.6
6975.4 7506.7 7913 8310.9 8605.1 8351.4 6907.5 4932.2 3358.4 2235
967.4 313.3 159.6 70.3 25 0 0
1912.1 2089.6 2286.2 2475.6 2644.8 2785.4 2893.8 2961.7 2968.9 2943.8
2916.4 2911.7 2928.3 2973.6 3074.9 3264.3 3713.4 4560.5 5513.6 6254.6
6802.6 7379.2 7926.1 8427.6 8851.8 8973.3 8001.1 6226 4200.7 2728.2
1262.8 498 280 154.9 71.5 23.8 0
1912.1 2075.3 2257.6 2438.7 2591.2 2721.1 2824.7 2878.3 2896.2 2885.5
2865.2 2862.8 2877.1 2898.6 2958.1 3078.5 3283.4 3755.1 4560.5 5485
6307 7070.7 7849.8 8583.7 9285.4 9833.4 10203.9 10233.7 9592.8 7610.4
4277 1530.9 614.7 328.8 151.3 34.5 0
1912.1 2051.5 2212.3 2377.9 2522.1 2644.8 2742.5 2808 2837.8 2845
2843.8 2850.9 2871.2 2890.2 2928.3 3015.3 3167.8 3397.7 3827.8 4554.5
5504.1 6517.9 7537.7 8599.2 9474.8 10301.6 11112.9 12019.6 12726 12206.6
9657.1 5319.4 2093.2 936.4 395.5 40.5 0
1912.1 2038.4 2180.2 2323.1 2454.2 2574.5 2672.2 2748.5 2790.2 2819.9
2841.4 2875.9 2928.3 2970 3009.4 3071.3 3203.6 3415.6 3739.7 4136.4
4721.3 5487.4 6359.4 7295.9 8262 9333.1 10529.2 11933.8 13868.5 15018.2
13739.9 10327.8 5617.2 2003.9 498 28.6 0
1912.1 2031.3 2170.6 2314.8 2442.3 2562.6 2666.2 2741.3 2786.6 2815.2
2845 2879.5 2929.5 2973.6 3020.1 3089.2 3217.8 3426.3 3752.8 4173.3
4734.4 5485 6336.8 7254.2 8239.4 9322.3 10544.7 12023.1 13866.2 14949.1
13552.8 10130.1 5589.8 2044.4 492 32.2 0
1912.1 2007.4 2121.8 2246.9 2367.2 2484 2588.8 2677 2740.1 2789
2840.2 2902.1 2970 3027.2 3083.2 3163 3291.7 3490.7 3786.1 4188.8
4701.1 5327.7 6079.5 6945.6 7924.9 9026.9 10230.2 11529.9 13126.3 14346.3
12678.4 7917.7 3591.9 1222.3 290.7 25 0
1912.1 1991.9 2077.7 2176.6 2283.8 2392.2 2499.5 2593.6 2679.4 2754.4
2833 2908.1 2979.6 3042.7 3114.2 3217.8 3366.8 3596.7 3942.2 4414
5038.2 5782.8 6646.6 7590.1 8550.3 9560.6 10598.3 11700.3 12796.3 13165.7
11697.9 7840.3 3372.7 1011.5 407.4 113.2 0
1912.1 1964.5 2026.5 2098 2187.3 2285 2380.3 2479.2 2569.8 2661.5
2754.4 2839 2910.5 2986.7 3067.7 3164.2 3314.3 3555 3926.7 4468.8
5174 5987.7 6858.6 7741.4 8620.6 9503.4 10412.4 11283.3 11680 10923.5
8601.6 4315.1 1165.1 442 240.7 66.7 0
1912.1 1935.9 1966.9 2017 2083.7 2156.4 2243.3 2327.9 2419.6 2505.4
2605.5 2702 2797.3 2897.4 3001 3124.9 3295.3 3559.8 3957.7 4552.2
5332.5 6258.2 7151.7 7921.3 8587.3 9217.5 9729.8 9851.3 9231.8 7542.5
4705.8 1720.3 345.5 106 36.9 13.1 0
1912.1 1921.7 1934.8 1972.9 2027.7 2088.4 2161.1 2236.2 2317.2 2404.2
2497.1 2592.4 2697.2 2804.4 2923.6 3066.5 3253.6 3528.8 3914.8 4443.7
5152.6 5974.6 6728.8 7198.2 7413.8 7453.1 7293.5 6788.3 5862.7 4495
2646 900.7 204.9 58.4 16.7 7.1 0
1912.1 1902.6 1903.8 1924 1961 2006.2 2061 2119.4 2177.8 2232.6
2293.4 2349.3 2414.9 2478 2547.1 2630.5 2753.2 2946.2 3251.2 3695.6
4266.2 4845.2 5244.3 5300.3 4981.1 4387.8 3539.5 2485.2 1416.5 648.1
277.6 104.8 39.3 15.5 7.1 1.2 0
1912.1 1869.2 1844.2 1829.9 1818 1796.6 1759.6 1701.3 1623.8 1532.1
1427.2 1316.4 1205.7 1106.8 1030.5 974.5 934 918.5 998.4 1183
1387.9 1555.9 1546.4 1274.7 893.5 595.7 412.2 287.1 191.8 119.1
75.1 47.7 23.8 9.5 2.4 0 0
1912.1 1838.3 1781.1 1709.6 1607.1 1479.7 1329.6 1161.6 982.9 807.7
680.3 613.5 599.3 605.2 625.5 643.3 657.6 658.8 643.3 611.2
575.4 539.7 501.6 459.9 405.1 337.2 263.3 189.4 141.8 103.6
66.7 39.3 15.5 6 2.4 0 0
1912.1 1810.9 1708.4 1571.4 1383.2 1177.1 961.4 770.8 661.2 624.3
605.2 588.5 575.4 562.3 555.2 550.4 544.4 531.3 502.8 461.1
419.4 377.7 337.2 290.7 244.2 203.7 173.9 147.7 116.8 79.8
40.5 20.3 9.5 3.6 0 0 0
1912.1 1783.5 1639.3 1420.1 1177.1 930.4 736.3 662.4 640.9 623.1
605.2 587.3 569.5 551.6 525.4 495.6 461.1 420.5 376.5 333.6
293.1 257.3 228.7 206.1 184.7 164.4 143 113.2 77.4 52.4
34.5 19.1 8.3 3.6 0 0 0
1912.1 1766.8 1570.2 1314.1 1025.8 782.7 683.8 663.6 644.5 624.3
607.6 587.3 565.9 539.7 506.3 464.6 419.4 372.9 324 276.4
237.1 212.1 194.2 177.5 159.6 141.8 121.5 96.5 76.2 60.8
44.1 28.6 9.5 1.2 0 0 0
1912.1 1743 1503.5 1199.7 901.9 725.5 686.2 667.2 648.1 627.8
610 590.9 568.3 537.3 495.6 451.5 397.9 344.3 285.9 244.2
216.8 200.1 187 172.7 157.3 138.2 114.4 94.1 78.6 62
45.3 28.6 8.3 0 0 0 0
1912.1 1740.6 1482 1155.6 854.2 718.4 693.4 673.1 652.9 633.8
614.7 593.3 570.7 537.3 496.8 443.2 382.4 321.7 271.6 233.5
209.7 194.2 179.9 164.4 146.5 123.9 98.9 82.2 66.7 51.2
34.5 19.1 4.8 0 0 0 0
1912.1 1740.6 1466.6 1131.8 833.9 718.4 698.1 677.9 655.2 633.8
614.7 594.5 571.8 542.1 503.9 451.5 387.2 322.9 268.1 227.5
203.7 189.4 175.1 158.5 138.2 109.6 84.6 70.3 57.2 42.9
27.4 10.7 1.2 0 0 0 0
1912.1 1746.5 1473.7 1135.4 833.9 718.4 698.1 677.9 656.4 636.2
615.9 595.7 574.2 545.6 507.5 449.1 384.8 318.1 263.3 224
202.5 188.2 172.7 157.3 135.8 102.5 79.8 66.7 52.4 38.1
23.8 8.3 0 0 0 0 0
